Loading...

Thermo Label LI-170 40 Pcs

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: LI-170
    ・Discoloration accuracy: +/- 2℃
    ・Size: Base/30 x 30mm, Thermochromic element/φ8mm
    ・Quantity: 1 box (40 sheets)
    ・Discoloration temperature: 170℃
    ・Primary color -> incident color: Yellowish gray -> black
    ・Irreversibility