Loading...

Thermo Label Mini No. 95 200 Pcs

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: No.95
    ・Discoloration accuracy: +/- 2℃
    ・Size: 5 x 5mm
    ・Quantity: 1 bag (200 sheets)
    ・Discoloration temperature: 95℃
    ・Primary color -> incident color: White -> red
    ・Irreversibility
    ・*For indoor use.

    Thermo Label Mini No. 95 200 Pcs | AS ONE | MISUMI India