Loading...

Precision Thermo-Hygrometer 7542

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: No.7542
    ・Accuracy: Temperature/+/- 1℃ (0 - 40℃), +/- 2℃ (other), Humidity/+/- 4%RH (40% - 80%RH at 20 +/- 5℃), +/- 7%RH (other)
    ・Display: Temperature/digital, Humidity/analog
    ・Size: φ135 x 33mm
    ・Weight: Approx 350g
    ・Flange material: ABS resin
    ・Wall hanging type
    ・Accessories: Mounting flange (with 3 screws), R6P AA manganese battery x 2
    ・Measurement range (temperature/humidity): 0 - 50℃/20 - 100%RH
    ・Minimum scale (temperature/humidity): 0.1℃/2%RH
    ・*Calibration certificate can be issued.

    Precision Thermo-Hygrometer 7542 | AS ONE | MISUMI India