(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Parma II Type Hygrometer with Thermometer

Parma II Type Hygrometer with Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,001₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Accuracy: Temperature/+/- 2℃, Humidity/+/- 4%RH (40 - 80%RH at 20 +/- 5℃), within +/- 8%RH (other)
・Size: φ95 x 18mm
・Weight: Approx 100g
・Measurement range (humidity/temperature): 20 - 99%RH/0 - 50℃
・Minimum scale (humidity/temperature): 1%RH/2℃
・With thermometer

 
Part Number
1-622-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,000.84

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1