(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

K Thermocouple Tsc10S8.0-500kin

K Thermocouple Tsc10S8.0-500kin
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,313₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: TSC10S-8.0-500K-IN
・Temperature range: 0 - 1050℃
・Sheath size: φ8 x 500mm
・Sheath material: Inconel (NCF600, nickel superalloy)
・Lead wire terminal part: Omega, male type
・Lead wire coating material: Glass
・Lead wire length: 1m
・High temperature correspondence type

 
Part Number
1-6178-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 20,312.62

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon