Loading...

Small Automatic Thermo-Hygro Recorder (Quartz Type) 7008

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: No.7008
    ・Measurement range (temperature/humidity): -15 to +40℃/5 - 100%RH
    ・Minimum scale: Temperature/2℃, Humidity/5% RH
    ・Accuracy: Temperature/+/- 2℃ (10 - 30℃), 3℃ (other), Humidity/+/- 5%RH (30 - 90%RH, at 15 - 25℃), +/- 7%RH (other)
    ・Recording time: 7 days/rotation
    ・Battery life: Approximately 6 months
    ・Size: 148 x 97 x 190mm
    ・Weight: 1.6kg
    ・Cover material: PMMA (acrylic)
    ・Accessories: Recording pen: Cartridge pen purple x 2 (approximately six-month use is possible for seven days at the time of use), Paper: Recording paper for 7 days 55 sheets (1 year) x 1 volume, AA dry cell x 1, Cartridge pen
    ・*Calibration certificate can be issued.