(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stick Thermometer in Metal Case -20 - 50℃

Stick Thermometer in Metal Case -20 - 50℃
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,991₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range: -20 - 50℃
・With clip fitting
・Minimum scale: 1℃
・Case material: Stainless
・Case size: φ8 x 170mm
・Thermometer size: φ6 x 150mm
・*Calibration is not available.

 
Part Number
1-606-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,990.75

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon