Loading...

Silicon Tube φ4 x φ6mm 1 Roll (10m)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: S-4 x 6
    ・Material: Silicone rubber
    ・Heat resistance temperature range: -60 to +200℃
    ・1 roll (10m)
    ・Inner diameter x outer diameter: φ4 x φ6mm
    ・*The sales will be 10m units.
    ・*Display price is the price of 10m.

    Silicon Tube φ4 x φ6mm 1 Roll (10m) | AS ONE | MISUMI India