(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Extension Cord 5m 2459-21 for Thermometer Probe (K Thermocouple)

Extension Cord 5m 2459-21 for Thermometer Probe (K Thermocouple)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,637₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thermometer probe extension cord for K thermocouple.
[Length]5 m
[Package Size]60 × 360 × 50 mm, 220 g

 
Part Number
1-592-08
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,637.45

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-592-08 in the Extension Cord 5m 2459-21 for Thermometer Probe (K Thermocouple) series.

X
whatsapp-qr whatsapp-icon