(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Digital Thermometer 1ch Multifunction TX10-02 with Memory Function

Digital Thermometer 1ch Multifunction TX10-02 with Memory Function
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,572₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: TX10-02
・Measurement range (℃): K/-200 - 1372, E/-200 - 700, J/-200 - 1000, T/-200 - 400
・Type: 1ch multifunction
・Memory function: 10 points
・Simplified correction function
・Water-resisting property IP54 (IEC529, JIS C 0920 dust control and drip-proof)
・Power supply: LR6 AA alkali battery x 2 (included for test)
・Size: 151 x 56 x 33mm (excluding projections)
・Weight: Approximately 180g (including cell)
・Resolution: -200.0 - 199.9℃ 0.1 or 1℃ (1℃ resolution time) 200℃ or more: 1℃
・Accuracy (body): -200.0 to -100.1℃/±(0.1% rdg + 1.0℃), -100.0 to +199.9℃/±(0.1% rdg + 0.7℃), 200℃ or more and 1℃ resolution time/±(0.2%rdg + 1℃) *standard contact compensation accuracy (including ±0.4℃, but at the mean time of input terminal portion temperature) *(accuracy of thermometer = body accuracy (including standard contact compensation accuracy) + temperature probe tolerance). Please add the tolerance of the temperature probe that you use.
・Measurement period: Approximately 1 second/time
・*Sensor probe is not included in the package.

 
Part Number
1-591-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 20,571.56

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications Resolution: -200.0 to 199.9°C: 0.1 or 1°C (at 1°C decomposition) 200°C or more: 1°C Manufacturer Model Number TX10-02 Type 1ch multifunction
Part number TX10-02 Size 151 × 56 × 33 mm (excluding protruding section) Weight Approx. 180 g (including batteries)
Details Simple correction function Product detail type 1ch multi-function with memory function Accuracy (Main unit) -200.0 to -100.1°C /± (0.1%rdg+1.0°C), -100.0 to +199.9°C /± (0.1% rdg+0.7°C), at 200°C or higher and 1°C resolution/± (0.2%rdg+1°C) *Reference junction compensation accuracy (Including ±0.4°C. However, when input terminal temperature is average)
Memory function 10 pcs. Water resistance IP54 (Dustproof and dripproof according to IEC529 and JIS C 0920) Measurement cycle Approximately 1 second/time
Measurement Range (°C) K/-200 to 1372·E/-200 to 700·J/-200 to 1000·T/-200 to 400 Power Supply AA dry cell batteries × 2 pcs. (included for testing)

Please check the type/dimensions/specifications of the part 1-591-12 in the Digital Thermometer 1ch Multifunction TX10-02 with Memory Function series.