(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Digital thermometer waterproof drip-proof type TX10 series (Part Number)

Digital thermometer waterproof drip-proof type TX10 series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,360₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: TX10-01
・Measurement range (℃): K/-200 - 1372, E/-200 - 700, J/-200 - 1000, T/-200 - 400
・Type: 1ch single function
・Water-resisting property IP54 (IEC529, JIS C 0920 dust control and drip-proof)
・Power supply: LR6 AA alkali battery x 2 (included for test)
・Size: 151 x 56 x 33mm (excluding projections)
・Weight: Approximately 180g (including cell)
・Resolution: -200.0 - 199.9: 0.1℃ 200℃ or more: 1℃
・Accuracy (body): -200.0 to -100.1℃/±(0.1% rdg + 1.0℃), -100.0 to +199.9℃/±(0.1% rdg + 0.7℃), 200℃ or more and 1℃ resolution time/±(0.2%rdg + 1℃) *standard contact compensation accuracy (including ±0.4℃, but at the mean time of input terminal portion temperature) *(accuracy of thermometer = body accuracy (including standard contact compensation accuracy) + temperature probe tolerance). Please add the tolerance of the temperature probe that you use.
・Measurement period: Approximately 1 second/time
・*Sensor probe is not included in the package.

 
Part Number
1-591-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Manufacturer Model Number Type Part number Details Product detail type Memory function Measurement cycle

₹ 20,571.56

1 Piece(s) 5 Day(s) or more Resolution: -200.0 to 199.9°C: 0.1 or 1°C (at 1°C decomposition) 200°C or more: 1°CTX10-021ch multifunctionTX10-02Simple correction function1ch multi-function with memory function10 pcs.Approximately 1 second/time

Loading...

  1. 1

Basic Information

Size 151 × 56 × 33 mm (excluding protruding section) Weight Approx. 180 g (including batteries) Accuracy (Main unit) -200.0 to -100.1°C /± (0.1%rdg+1.0°C), -100.0 to +199.9°C /± (0.1% rdg+0.7°C), at 200°C or higher and 1°C resolution/± (0.2%rdg+1°C) *Reference junction compensation accuracy (Including ±0.4°C. However, when input terminal temperature is average)
Water resistance IP54 (Dustproof and dripproof according to IEC529 and JIS C 0920) Measurement Range (°C) K/-200 to 1372·E/-200 to 700·J/-200 to 1000·T/-200 to 400 Power Supply AA dry cell batteries × 2 pcs. (included for testing)