(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hioki Data Mini (Temperature/Temperature/Humidity Model) Temperature Logger LR Series (Part Number)

Hioki Data Mini (Temperature/Temperature/Humidity Model) Temperature Logger LR Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,190₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: LR5001/thermo-hygro logger
・Body
・Size: 79 x 28 x 57mm
・Number of channels: Temperature, humidity x 1ch each
・Measurement range: Temperature/-40.0 to +85.0℃, Humidity/0 - 100%RH
・Memory: Instantaneous value: 60000 data, Statistic value/15000 data (instantaneous, maximum, minimum, average value)
・Interface: Infrared communication (LR5091, 5092)
・Supported OS: Windows(R) XP (SP2 or more)/Vista (TM) (SP1 or more)/7
・Power supply: AA alkaline dry cell x 1 piece (included)
・Accessories: Thermo-hygro sensor (LR9504), stand
・Dustproof, waterproof: IP54

 
Part Number
1-5840-31
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAccessories Size Specifications Part Number Product Detail Type Power Supply Protection rating Measurement Range No. of channels

₹ 28,190.35

1 Piece(s) 5 Day(s) or more Temperature and humidity sensor (LR9504)/stand79×28×57mmTemperature and humidity loggerLR5001Temperature and humidity loggerAA alkaline dry cell battery × 1 pc. (Included for testing)IP54Temperature/-40.0 to +85.0°C, Humidity/0 to 100%RHTemperature/humidity × 1 ch each

Loading...

  1. 1

Basic Information

Details Memory: Instantaneous value: 60,000 data, Statistical value: 15,000 data (Instantaneous, maximum, minimum, and average values) Supported OS Windows 7/8/8.1/10 Interface Infrared communication

Please check the type/dimensions/specifications of the part 1-5840-31 in the Hioki Data Mini (Temperature/Temperature/Humidity Model) Temperature Logger LR Series series.

Product variants

Part Number
1-5840-33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAccessories Size Specifications Part Number Product Detail Type Power Supply Protection rating Measurement Range No. of channels

₹ 31,714.58

1 Piece(s) 5 Day(s) or more -79×37×60mmTemperature logger (Thermocouple)LR5021Temperature logger (Thermocouple)AA alkaline dry cell battery × 2 pcs. (included for testing)--40.0 to +200.0°C(200°C)·-40 to +800°CTemperature × 2ch