(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Melting Point Measuring Instrument ATM Series

Melting Point Measuring Instrument ATM Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 139,693.05 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Cover
    PMMA (acrylic)
  • Casing
    Baked steel plate painting
  • Size(mm)
    190×170×122
  • Heater
    Cartridge heater (120V x 60W x 1)
  • Temperature Sensor
    Pt resistance thermometer
  • Temperature control
    Thyristor voltage regulation method
  • Temperature display
    digital Display (1°C unit)
  • Measurement temperature range
    Room temperature to 300°C
  • Power Supply
    100 V AC 50/60 Hz
  • Power Cord
    1.5 m (3P plug)
  • Heating plate
    Aluminum Block (Fluororesin coating)
  • Main Body Weight
    2.2 kg
  • Visual Loupe
    Steinheil Loupe 5x magnification

Product Description

【Product Specifications】
・Model number: ATM-01
・Size (mm): 190 x 170 x 122
・Hot plate: Aluminum block (fluoropolymer coating)
・Heater: Cartridge heater (120V x 60W x 1 piece)
・Measurement temperature range: Room temperature - 300℃
・Temperature display: Digital display (unit is 1℃)
・Temperature sensor: Pt resistance temperature detector
・Temperature adjustment: Thyristor Voltage control method
・Visual loupe: Steinheil loupe, at 5-fold magnification
・Casing: Steel plate baking coating
・Cover: PMMA (acrylic)
・Power supply: 100VAC 50/60Hz
・Body weight: 2.2kg
・Power cord: 1.5m (3P plug)
・*Cover glass is not attached.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list