(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Salt Concentration Meter EB-158 Series

Digital Salt Concentration Meter EB-158 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,183₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Model number: EB-158P
・Measurement range: 0.0 - 5.0%
・Resolution: 0.1%
・Salinity concentration measuring method: Electric conductivity method
・Measurement accuracy: ±0.1% (0.0 - 2.0%, in the case of solution temperature being room temperature)
・Operating temperature range: 0 - 80℃
・Display system: 2 digit 7 segment LCD (taste level graphic display)
・With automatic temperature compensation function
・Power supply: CR1616 (DC3V) x 1 piece (Cell for test included)
・Size: 30 x 158 x 14mm
・Weight: Approximately 25g (including cell)

Digital Salt Concentration Meter EB-158 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,183₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
1-5793-01
1-5793-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPower Supply Measurement accuracy Display method Details Product Detail Type

₹ 7,183.25

1 Piece(s) 8 Day(s) or more CR1616 button battery (3 V DC) x 1 piece (Test battery included)±0.1% (0.0 to 2.0%, liquid temperature at room temperature)2 digit 7 segment LCD (Taste level graphic display)--

₹ 8,988.75

1 Piece(s) 8 Day(s) or more CR1616 button battery (3 V DC) x 1 piece (included for testing)±0.1% (0.0 to 2.0%) (When liquid temperature is room temperature)7 segment LCD/2 digit display (Taste level graphic display)Moisture-proof typeMoisture-proof type
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPower Supply Measurement accuracy Display method Details Product Detail Type

Loading...

  1. 1

Basic Information

Measuring Range(%) 0.0 to 5.0% Size 30×158×14mm Specifications With automatic temperature compensation function
Weight Approx. 25 g (including batteries) Resolution 0.1% Operating temperature range 0 to 80°C
Salinity Measurement Method Electrical conductivity method
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language