Vacuum Pump Also Used As Compressor DP0102

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: DP0102
・Discharge air volume: 5L/min
・Achieving vacuum degree: -26.7kPa (-200mmHg)
・Rating voltage: DC12V
・Highest pressure: 0.045MPa (0.45kgf/cm2)
・Maximum current: 0.7A
・Rated hour: Continuous
・Durable hours: 5000 hours
・Inlet port size, discharge port size (mm): φ6 (outer diameter)
・Coil Insulation class: Equivalent to Class E
・Size (mm): 68 x 41 x 85.5
・Body mass: 0.25kg
・Also used as compressor