Vacuum Pump Also Used As Compressor DP0125

Vacuum Pump Also Used As Compressor DP0125

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Model number: DP0125
・Discharge air volume: 2.5L/min
・Achieving vacuum degree (kPa): -33.3 (- 250mmHg)
・Rating voltage: DC12V
・Highest pressure: 0.03MPa (0.3kgf/cm2)
・Maximum current: 0.5A
・Rated hour: Continuous
・Durable hours: 200 hours
・Inlet port size, discharge port size (mm): φ3 (outer diameter)
・Coil Insulation class: Equivalent to Class E
・Size (mm): 41.5 x 76.5 x 41
・Body mass: 0.08kg
・Also used as compressor

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : 1-5692-01
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)