• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Standard Specific Gravity Meter 19-19

Standard Specific Gravity Meter 19-19

Standard Unit Price:
-
Days to Ship :
30 Day(s)

【Product Specifications】
・Model number: 19-19
・Scale: 1.780 - 1.850
・Type: Small
・Size (total length): Approximately 160mm
・Minimum scale: 0.002
・Material: Glass, lead
・Test seal of approval included

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
30 Day(s)
-

Part Number : 1-5659-29
Days to Ship 30 Day(s)
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)