Loading...

Combination Thermo Label A-85 80 Sheets

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: A-85
    ・Size: Base/15 x 30mm, Thermochromic element/6 x 12mm
    ・Quantity: 1 box (80 sheets)
    ・Discoloration temperature: 85℃ (thermochromic element)
    ・Primary color -> incident color: White -> deep blue (thermochromic element)
    ・Irreversibility/reversibility
    ・Discoloration temperature: Left half/70℃, Right half/50℃ (base)
    ・Primary color -> incident color: Left half/red -> <- dark brown, Right half/yellow -> <- yellowish orange (base)
    ・*Incident color of high temperature -> low temperature due to temperature lowering is about 15℃ lower than the displayed temperature by hysteresis phenomenon.

    Combination Thermo Label A-85 80 Sheets | AS ONE | MISUMI India