Loading...

Combination Thermo Label A-65 80 Sheets

Brand :
AS ONE

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Model number: A-65
・Size: Base/15 x 30mm, Thermochromic element/6 x 12mm
・Quantity: 1 box (80 sheets)
・Discoloration temperature: 65℃ (thermochromic element)
・Primary color -> incident color: White -> black (thermochromic element)
・Irreversibility/reversibility
・Discoloration temperature: Left half/70℃, Right half/50℃ (base)
・Primary color -> incident color: Left half/red -> <- dark brown, Right half/yellow -> <- yellowish orange (base)
・*Incident color of high temperature -> low temperature due to temperature lowering is about 15℃ lower than the displayed temperature by hysteresis phenomenon.