Loading...

Surface Thermometer (Measurement of rough surface) 905-T2

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 905-T2
    ・Measurement range (℃/°F): -50 to +350/-40 to +660
    ・Resolution (℃/°F): 0.1/0.1
    ・Accuracy: ±(1℃ + 1% of measurement value)
    ・Sensor: K class thermocouple
    ・Operation temperature: 0 to +40℃
    ・Size: 230 x 37 x 36mm
    ・Power supply: AAA dry cell x 3 (included for test)
    ・*You can measure it up to +500℃ (+930°F) only for a short time.