Loading...

Direct Current Stabilization Power Supply, AD Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: AD-8723D
    ・30V1.5A
    ・Size (mm): 95 x 150 x 235
    ・Weight: Approx 3.5kg
    ・Output voltage: DC0 - 30V
    ・Output current: DC0 - 1.5A
    ・Load change: Constant voltage/± (0.05% + 3 mV) or less (load 0 to 100% variation), Constant Current/±(0.2% + 3mA) or less (when varies load 0 - 100%)
    ・Ripple, noise: Constant voltage/±5mVrms or less, Constant current/±3mArms or less
    ・Input voltage: AC100V±10% 50/60Hz
    ・Power consumption: 110VA
    ・Accessories: Power cable