Radiation Thermometer, IT-545

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Measurement range (℃): -50 to +500
・Resolution (℃): -50 - 0/1, 0.0 - 199.9/0.1, 200 - 500/1
・Accuracy: - 50 - 0℃/±(5% rdg + 1.5) ℃ or lower, 0.0 - 199.9℃/±1.0℃ or lower, 200 - 500℃/±(0.5% rdg + 0.5) ℃ or lower
・Reproducibility: ±1℃ or lower (-50 - 0℃ ), ±0.3℃ or lower (0.0 - 199.9℃), 1℃ or lower (200 - 500℃)
・Emissivity: 0.10 - 1.00 (0.01 steps)
・Distance factor (D: S) : 12.5: 1
・Response time: 0.8 seconds or less
・Function: Maximum/minimum value display, Hold, Laser marker (2 points)
・Other function, accessories: Auto power OFF
・Power supply: AAA dry cell x 4
・Size (mm): 40 x 170 x 36
・Weight (g): 140
・Model number: IT-545N