(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vacuum Gage DVR2

Vacuum Gage DVR2

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 1-5118-01

Part Number
1-5118-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 125,790.56

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

【Product Specifications】
・Model number: DVR2
・Measurement range: 1 - 1100hPa (mbar), 1 - 825Torr
・Measurement accuracy: <1mbar (0.75Torr) ±1 digit
・Pressure transducer: Electric capacity type/diaphragm made of ceramic
・Display: Analog, digital LCD display
・Automatic power OFF function
・Vacuum display unit: mbar, Torr, hPa
・Measurement period time: 1 second
・Maximum allowable pressure: 0.2MPa (2bar)
・Highest gas temperature: 80℃ (short time)
・Connection: Small flange NW16, Hose nozzle outer diameter φ8mm, 12mm (screwed at the flange section, standard set)
・Battery: Lithium battery (9V)
・Size: 115 x 115 x 66mm
・Weight: 400g

Specifications of 1-5118-01

Part Number
1-5118-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 125,790.56

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Vacuum Gage DVR2

Vacuum Gage DVR2

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language