(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Various Sensors for Digital Thermometer, 0613 Series

Various Sensors for Digital Thermometer, 0613 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,813₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sensor for digital thermometer.
You can choose according to various purpose.

 
Part Number
1-5094-11
1-5094-13
1-5094-14
1-5094-15
1-5094-17
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Part number Size Product detail type Cord length Measuring Range

₹ 10,813.45

1 Piece(s) 15 Day(s) or more Liquid/solid internal sensor0613-1212ø4×115mmLiquid/solid internal sensor1.2m-50 to +150℃

₹ 12,586.69

1 Piece(s) 26 Day(s) or more Surface sensor0613-1912ø6×115mmSurface sensor1.2m-50 to +125℃

₹ 16,332.96

1 Piece(s) 32 Day(s) or more Food sensor (for solid interior)0613-2211ø4×125mmFood sensor (for solid interior)1.5m-50 to +150℃

₹ 12,908.15

1 Piece(s) 32 Day(s) or more Pipe-wrap (surface temperature) sensor0613-4611ø30×300mmPipe-wrap (surface temperature) sensor1.5m-50 to +70℃

₹ 24,897.05

1 Piece(s) 32 Day(s) or more Sensor for frozen foods (for solid interior)0613-3211ø8×110mmSensor for frozen foods (for solid interior)1.2 m (plug-in cable)-50 to +140℃

Loading...

  1. 1