(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Digital Temperature Module TX-120

Digital Temperature Module TX-120
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,281₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: TX-120
・Measurement range: -50 to +250℃
・Resolution: -19.9℃ to +199.9℃/0.1℃, Other/1℃
・Accuracy: -30 - 10℃/±2℃, -10 to + 100℃/±1℃, 100 - 200℃/±2℃, 200 - 250℃/±5℃
・Probe size: φ3.5 x 118mm
・Sensor cord: φ1.8 x 900mm
・Power supply: LR44 button cell () x 1 piece (included for test)
・Size: 52 x 14 x 27mm
・Weight: 30g

 
Part Number
1-5082-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,281.33

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1