(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Thermo-Hygrometer TT-492 (White)

Thermo-Hygrometer TT-492 (White)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,075₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: TT-492 (white)
・Measurement range (temperature/humidity): -20 to +40℃/20 - 90%
・Minimum scale: Temperature/1℃, Humidity/2%
・Accuracy: Temperature/+/- 2℃ (-20℃ or lower), +/- 1℃ (-20 to +40℃), +/- 2℃ (40℃ or higher), Humidity/+/- 4% (34% or less), +/- 2% (35 - 75%), +/- 4% (76% or more)
・Size: φ140 x 30mm
・Weight: Approx 120g
・For wall hanging (with hook hole)

Part Number
1-5055-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,074.60

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1