(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Communication Port for Temperature Recorder (ONDOTORI Jr.) TR-50U2

Communication Port for Temperature Recorder (ONDOTORI Jr.) TR-50U2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,057₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: TR-50U2
・Communication port
・Interface: Between PC/USB, Between data logger/optical communication
・Power supply: Supplied from the USB
・Accessories: Communication cable, software

 
Part Number
1-5020-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 15,057.00

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-5020-22 in the Communication Port for Temperature Recorder (ONDOTORI Jr.) TR-50U2 series.

X
whatsapp-qr whatsapp-icon