Tygon Tube 3350, ABW Series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: ABW00001
・Material: Platinum vulcanized silicon
・Operating temperature range: -80℃ to +204℃
・1 roll (15m)
・Autoclave, EOG, radiation sterilization available
・USP class V1, FDA/NSF, ISO10993 conform
・Inner diameter x outer diameter x thickness: φ0.80 x 2.38 x 0.80mm
・*Sold by 15m unit.
・Display price is the price of 15m.