Loading...

Vibration Viscometer VM-10A Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: VM-10A-L
    ・Measurement range (mPa・s): 0.4 - 1000
    ・Measurement accuracy (*): +/- 5%
    ・Measurement reproducibility (*): ±2% *when JISZ8809-2000 standard solution for viscometer calibration is stirred with stirrer etc. at Room temperature, liquid temperature 23℃ ±3℃
    ・Display: 3 digit LCD (excluding decimal point)
    ・Calibration: Comparison calibration using JISZ8809-2000 standard liquid for viscometer calibration.
    ・Power supply: DC 6 - 9V (including AC adapter)
    ・Size: Controller/52 x 190 x 160mm (protuberance not included), Probe/φ32 x 169mm (holding unit), φ25 x 84mm (measuring unit), φ 3 - φ 9mm (detector)
    ・■Accessories: Connection cable (1.5m), Stand, Simple communication software, Carrying case
    ・(*) when JISZ8809-2000 standard solution for viscometer calibration is stirred with stirrer etc. at Room temperature, liquid temperature 23℃ ±3℃

    Vibration Viscometer VM-10A Series | AS ONE | MISUMI India