Thermalex (R)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: Silicone rubber
・Operating temperature range: -60 to +200℃
・Foam thickness: 8mm
・Inner diameter x internal tube outer diameter x total outer diameter: φ6 x φ10 x φ26mm
・Maximum cut length: 20m
・*Price is the price of 1m.
・*For number of orders, please use "m" unit.