(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Slidac Transformer (Single-Phase And Fixed Installation Type) 240V-10A

Slidac Transformer (Single-Phase And Fixed Installation Type) 240V-10A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      58,185₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: RSC-10
・Weight: 10.4kg
・200V
・0 - 240V
・Output current: 10A
・2kVA
・*Load connection series 200 and 100V20A or more are only for terminal.

 
Part Number
1-438-05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 58,184.65

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Weight 10.4 kg Output 2 kVA Output voltage 0 to 240V
Output current 10A Part number RSC-10 Input voltage 200V
Product detail type 240V-10A