Needle Valve Unit PSR-01 (For Vacuum Adjustment)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: PSR-01
・Valve material: Polyamide, brass
・Connection port size (mm): φ8
・For vacuum adjustment

【Product Specifications】
・Model number: PSR-01
・Valve material: Polyamide, brass
・Connection port size (mm): φ8
・For vacuum adjustment