Dry Vacuum Pump DOP-80S

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: DOP-80S
・Exhaust speed (effective) (L/min): 80/88(50/60Hz)
・Achieving pressure: 5.33kPa
・Intake pipe and exhaust pipe diameter (OD) x (ID): 9 x 5mm
・Size: 160 x 270 x 179mm
・Weight: 7kg
・Power supply: 100V, 50/60Hz
・Internal thermal protector
・Swing piston type
・*Power plug and power cord are not included.