Loading...

Overtemperature Control Device TXN-200AL

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: TXN-200AL
    ・Settings range: 0 - 400℃
    ・Minimum display unit: 1℃
    ・Setting accuracy: +/- 0.5%
    ・Alarm setting range: 0 - 400℃
    ・Alarm description: Internal relay OFF with alarm lamp lighting when rising more than settings temperature (reset is carried out by power switch)
    ・Power supply: AC100V 50/60Hz (body, load shared)
    ・Connection capacity: AC100V MAX 15A resistance load (body power shared)
    ・External body dimension: 130 x 145 x 85mm (excluding projections)
    ・Sensor cord length: 2.0m (K class thermocouple)
    ・Power cord length: 2m (3P plug)
    ・Sensor specification: Silica glass coated (400℃ heat resistance)