(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Float Switch, MFS Series

Float Switch, MFS Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,666.02 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Maximum switching voltage
    300V DC/AC
  • Maximum switching current
    0.5A DC/AC
  • Contact resistance
    150mΩ
  • Withstand voltage between contacts
    500V DC
  • Contact capacity
    50W DC/AC
  • Insulation resistance
    100 MΩ or greater
  • Materials
    PP (polypropylene)

Product Description

【Product Specifications】
・Model number: MFS17-D
・Type: Standard type (1 point detection, reversible)
・Material: PP (Polypropylene)
・Contact capacity: 50W DC/AC
・Contact resistance: 150mΩ
・Withstand voltage contact between: 500V DC
・Maximum opening/closing voltage: 300V DC/AC
・Maximum switching current: 0.5A DC/AC
・Insulation resistance: 100MΩ or higher

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list