Thermo Label Super Mini 1k-115

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 1K-115
・Discoloration accuracy: +/- 2℃
・Size: Base/5 x 5mm, Thermochromic element/φ1.5mm
・Quantity: 1 bag (200 sheets)
・Discoloration temperature: 115℃
・Primary color -> incident color: White -> black
・Irreversibility
・*For indoor use.