Loading...

Thermo Label Super Mini 1k-60

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 1K-60
    ・Discoloration accuracy: +/- 2℃
    ・Size: Base/5 x 5mm, Thermochromic element/φ1.5mm
    ・Quantity: 1 bag (200 sheets)
    ・Discoloration temperature: -60℃
    ・Primary color -> incident color: White -> black
    ・Irreversibility
    ・*For indoor use.

    Thermo Label Super Mini 1k-60 | AS ONE | MISUMI India