Loading...

Digital Thermometer CT-220

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: CT-220
    ・Measurement range: -50 to +150℃
    ・Resolution: 0.1℃
    ・Sensor: Thermistor
    ・Measurement accuracy: ±1.0℃ (-10 to +120℃)
    ・Size: 65 x 18 x 100mm
    ・Weight: Approx 94g
    ・Sensor unit size: φ3.5 x 10.5mm
    ・Sensor cord: 800mm
    ・Accessories: AAA battery (1.5V) x 1 piece, probe cap