(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Pressure Regulator GSN245AB62LFH06V

Pressure Regulator GSN245AB62LFH06V
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      82,792₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Side pressure gauge: Input/25MPa, Output/0.6MPa
・Fittings: Inlet/W22 left cap nut, Exit/φ6mm hose port or Rc1/4 (PT1/4 female screw)
・Used pressure: Inlet/14.8MPa (max), Exit/0.4MPa (max)
・Material: Body/stainless steel (SUS316), Valve sheet/fluoropolymer or Daiflon, Diaphragm/stainless steel (SUS316), fluoropolymerplate
・Flow rate: 25L/min or less
・Weight: 2.0kg
・Model number: GSN2-4-5AB6-2LFH06-V
・Type: Cylinder mounting type outlet with valve 2 step method
・Target gas: H2
・GS series

 
Part Number
1-4011-05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 82,792.22

1 Piece(s) 42 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer model no. GSR245AB62LFH06V Type Two-stage with cylinder-mounted outlet valve Weight 2.0㎏
Materials Body/stainless steel (SUS316), valve seat/fluororesin (R) or Daiflon (R), diaphragm/stainless steel (SUS316)/fluororesin (R) plate Specifications GS series Fitting Inlet/W22 left cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female thread)
Operating pressure Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) Flow rate 25 L/min or less Corresponding Gas H2
Side Pressure Gauge Input/25 MPa, Output/0.6 MPa