(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
【Product Specifications】
・Side pressure gauge: Input/25MPa, Output/0.6MPa
・Fittings: Inlet/W22 right cap nut, Outlet/φ6mm hose port or M12-P1.0 male screw
・Used pressure: Inlet/14.8MPa (max), Exit/0.4MPa (max)
・Material: Body/stainless steel (SUS316), Valve sheet/fluoropolymer or Daiflon, Diaphragm/stainless steel (SUS316), fluoropolymerplate
・Flow rate: 25L/min or less
・Weight: 2.4kg
・Model number: GSN2-4-5AB6-2RFH06-F
・Type: Cylinder mounting type with flowmeter 2 step method
・Target gas: N2
・GS series
Part Number |
---|
1-4011-04 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer model no. | Type | Weight | Specifications | Details | Fitting | Operating pressure | Flow rate | Corresponding Gas | Side Pressure Gauge |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 122,726.31 | 1 Piece(s) | 42 Day(s) or more | GSR245AB62RFH06F | Two-stage with cylinder-mounted flowmeter | 2.4 kg | GS series | - | Inlet/W22 right cap nut, outlet/⌀6 mm hose port or M12-P1.0 male thread | Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) | 25 L/min or less | N2 | Input/25 MPa, Output/0.6 MPa |
Loading...
Materials | Body/stainless steel (SUS316), valve seat/fluororesin (R) or Daiflon (R), diaphragm/stainless steel (SUS316)/fluororesin (R) plate |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy