(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Precision pressure regulator GSN series (Part Number)

Precision pressure regulator GSN series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      63,934₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Side pressure gauge: Input/25MPa, Output/0.6MPa
・Fittings: Inlet/W22 right cap nut, Outlet/φ6mm hose port or M12-P1.0 male screw
・Used pressure: Inlet/14.8MPa (max), Exit/0.4MPa (max)
・Material: Body/stainless steel (SUS316), Valve sheet/fluoropolymer or Daiflon, Diaphragm/stainless steel (SUS316), fluoropolymerplate
・Flow rate: 25L/min or less
・Weight: 2.4kg
・Model number: GSN2-4-5AB6-2RFH06-F
・Type: Cylinder mounting type with flowmeter 2 step method
・Target gas: N2
・GS series

 
Part Number
2-5166-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipManufacturer model no. Type Weight Specifications Details Fitting Operating pressure Flow rate Corresponding Gas Side Pressure Gauge

₹ 82,792.22

1 Piece(s) 33 Day(s) or more GSR245AB6-2RFH06VTwo-stage with cylinder-mounted outlet valve2.0㎏-GS seriesInlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female screw)Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX)25 L/min or lessO2Input/25 MPa, Output/0.6 MPa

Loading...

  1. 1

Basic Information

Materials Body/stainless steel (SUS316), valve seat/fluororesin (R) or Daiflon (R), diaphragm/stainless steel (SUS316)/fluororesin (R) plate