(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Ultra-Fine Temperature Sensor φ0.25mm 200mm Y Terminal

Ultra-Fine Temperature Sensor φ0.25mm 200mm Y Terminal
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,255₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Connector shape: Y terminal
・Sheath diameter: φ0.25mm
・Sheath length (mm): 200
・Material: Sheath part/stainless steel (SUS316), Lead wire coating/fluoropolymer・Allowable temperature limit: Sheath/0 - 600℃, Lead wire/200℃
・Lead wire length: 2m
・K class thermocouple
・*Measurement available temperature changes by line diameters and usage.

 
Part Number
1-3992-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 28,255.40

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications K Thermocouple Manufacturer Model Number 1-3992-02 Sheath section length (mm) 200
Product detail type ⌀0.25 mm 200 mm Y terminal Heat-resistant temperature Sheath part/0 to 500°C, lead wire/200°C Connector shape Spade terminal
Sheath section diameter ø 0.25mm Lead wire length 2m Material Sheath part/Inconel, lead wire coating/fluororesin (R)