Loading...

TPE Tube, 374 Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 374-125-2
    ・Material: TPE (Thermoplastic elastomer)
    ・Operating temperature range: -46 - 135℃
    ・Autoclave, EOG, radiation sterilization available
    ・USP class VI, FDA standards conform
    ・Inner diameter x outer diameter x thickness: φ3.18 x φ6.35 x 1.59mm
    ・1 roll (15m)
    ・Application: for aseptic filling and processing. for cell sampling and manufacturing process using medium. for manufacturing process of drugs. for pinch valve. for transporting pure water.

    TPE Tube, 374 Series | AS ONE | MISUMI India