(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Connector shape: Y terminal
・Sheath diameter: φ0.15mm
・Sheath length (mm): 100
・Material: Sheath part/stainless steel (SUS316), Lead wire coating/fluoropolymer・Allowable temperature limit: Sheath/0 - 600℃, Lead wire/200℃
・Lead wire length: 2m
・K class thermocouple
・*Measurement available temperature changes by line diameters and usage.
Part Number |
---|
1-3985-01 |
1-3985-02 |
1-3985-03 |
1-3992-01 |
1-3992-02 |
1-3992-03 |
1-4128-01 |
1-4128-02 |
1-4128-03 |
1-4181-01 |
1-4181-02 |
1-4181-03 |
1-4223-01 |
1-4223-02 |
1-4223-03 |
1-4225-01 |
1-4225-02 |
1-4225-03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer Model Number | Sheath section length (mm) | Product detail type | Heat-resistant temperature | Connector shape | Sheath section diameter | Material |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 106,540.29 | 1 Piece(s) | 8 Day(s) or more | 1-3985-01 | 100 | ⌀0.15 mm 100 mm Y terminal | Sheath part/0 to 400°C, Lead wire/200°C | Spade terminal | ø 0.15mm | Sheath part/stainless steel (SUS316), lead wire coating/fluororesin (R) | ||
₹ 110,554.45 | 1 Piece(s) | 8 Day(s) or more | 1-3985-02 | 200 | ⌀0.15 mm 200 mm Y terminal | Sheath part/0 to 400°C, Lead wire/200°C | Spade terminal | ø 0.15mm | Sheath part/stainless steel (SUS316), lead wire coating/fluororesin (R) | ||
₹ 114,568.62 | 1 Piece(s) | 8 Day(s) or more | 1-3985-03 | 300 | ⌀0.15 mm 300 mm Y terminal | Sheath part/0 to 400°C, Lead wire/200°C | Spade terminal | ø 0.15mm | Sheath part/stainless steel (SUS316), lead wire coating/fluororesin (R) | ||
₹ 25,245.78 | 1 Piece(s) | 8 Day(s) or more | 1-3992-01 | 100 | ⌀0.25 mm 100 mm Y terminal | Sheath part/0 to 500°C, lead wire/200°C | Spade terminal | ø 0.25mm | Sheath part/Inconel, lead wire coating/fluororesin (R) | ||
₹ 28,255.40 | 1 Piece(s) | 8 Day(s) or more | 1-3992-02 | 200 | ⌀0.25 mm 200 mm Y terminal | Sheath part/0 to 500°C, lead wire/200°C | Spade terminal | ø 0.25mm | Sheath part/Inconel, lead wire coating/fluororesin (R) | ||
₹ 30,263.15 | 1 Piece(s) | 8 Day(s) or more | 1-3992-03 | 300 | ⌀0.25 mm 300 mm Y terminal | Sheath part/0 to 500°C, lead wire/200°C | Spade terminal | ø 0.25mm | Sheath part/Inconel, lead wire coating/fluororesin (R) | ||
₹ 13,201.95 | 1 Piece(s) | 8 Day(s) or more | 1-4128-01 | 100 | ⌀0.50 mm 100 mm Y terminal | Sheath part/0 to 600°C, Lead wire/200°C | Spade terminal | ø 0.50mm | Sheath part/Inconel, lead wire coating/fluororesin (R) | ||
₹ 14,205.16 | 1 Piece(s) | 8 Day(s) or more | 1-4128-02 | 200 | ⌀0.50 mm 200 mm Y terminal | Sheath part/0 to 600°C, Lead wire/200°C | Spade terminal | ø 0.50mm | Sheath part/Inconel, lead wire coating/fluororesin (R) | ||
₹ 15,209.71 | 1 Piece(s) | 8 Day(s) or more | 1-4128-03 | 300 | ⌀0.50 mm 300 mm Y terminal | Sheath part/0 to 600°C, Lead wire/200°C | Spade terminal | ø 0.50mm | Sheath part/Inconel, lead wire coating/fluororesin (R) | ||
₹ 110,554.45 | 1 Piece(s) | 8 Day(s) or more | 1-4181-01 | 100 | ⌀0.15mm 100mm Omega Connector | Sheath part/0 to 400°C, Lead wire/200°C | Omega connector | ø 0.15mm | Sheath part/stainless steel (SUS316), lead wire coating/fluororesin (R) | ||
₹ 114,568.62 | 1 Piece(s) | 8 Day(s) or more | 1-4181-02 | 200 | ⌀0.15mm 200mm Omega Connector | Sheath part/0 to 400°C, Lead wire/200°C | Omega connector | ø 0.15mm | Sheath part/stainless steel (SUS316), lead wire coating/fluororesin (R) | ||
₹ 118,584.13 | 1 Piece(s) | 8 Day(s) or more | 1-4181-03 | 300 | ⌀0.15mm 300mm Omega Connector | Sheath part/0 to 400°C, Lead wire/200°C | Omega connector | ø 0.15mm | Sheath part/stainless steel (SUS316), lead wire coating/fluororesin (R) | ||
₹ 29,259.95 | 1 Piece(s) | 8 Day(s) or more | 1-4223-01 | 100 | ⌀0.25mm 100mm Omega Connector | Sheath part/0 to 500°C, lead wire/200°C | Omega connector | ø 0.25mm | Sheath part/Inconel, lead wire coating/fluororesin (R) | ||
₹ 32,270.91 | 1 Piece(s) | 8 Day(s) or more | 1-4223-02 | 200 | ⌀0.25mm 200mm Omega Connector | Sheath part/0 to 500°C, lead wire/200°C | Omega connector | ø 0.25mm | Sheath part/Inconel, lead wire coating/fluororesin (R) | ||
₹ 34,277.31 | 1 Piece(s) | 8 Day(s) or more | 1-4223-03 | 300 | ⌀0.25mm 300mm Omega Connector | Sheath part/0 to 500°C, lead wire/200°C | Omega connector | ø 0.25mm | Sheath part/Inconel, lead wire coating/fluororesin (R) | ||
₹ 17,216.11 | 1 Piece(s) | 8 Day(s) or more | 1-4225-01 | 100 | ⌀0.50mm 100mm Omega Connector | Sheath part/0 to 600°C, Lead wire/200°C | Omega connector | ø 0.50mm | Sheath part/Inconel, lead wire coating/fluororesin (R) | ||
₹ 18,219.33 | 1 Piece(s) | 8 Day(s) or more | 1-4225-02 | 200 | ⌀0.50mm 200mm Omega Connector | Sheath part/0 to 600°C, Lead wire/200°C | Omega connector | ø 0.50mm | Sheath part/Inconel, lead wire coating/fluororesin (R) | ||
₹ 19,223.87 | 1 Piece(s) | 8 Day(s) or more | 1-4225-03 | 300 | ⌀0.50 mm 300 mm Omega Connector | Sheath part/0 to 600°C, Lead wire/200°C | Omega connector | ø 0.50mm | Sheath part/Inconel, lead wire coating/fluororesin (R) |
Loading...
Specifications | K Thermocouple | Lead wire length | 2m |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy