(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Magnetic Temperature Sensor, IPSM-K Series

Magnetic Temperature Sensor, IPSM-K Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,285₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The tip is a magnet, so it can be easily attached to an iron plate, etc.

 
Part Number
1-3982-01
1-3982-02
1-3982-03
1-3982-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Part number Sensor section size Lead coating material Operating Temperature Range

₹ 20,284.55

1 Piece(s) 21 Day(s) or more Glass, spade terminalIPSM-K-250ø10×13mmGlass0 to 250℃

₹ 24,298.71

1 Piece(s) 21 Day(s) or more Glass, omega connectorIPSM-K-250-Cø10×13mmGlass0 to 250℃

₹ 60,430.20

1 Piece(s) 42 Day(s) or more Ceramic, spade terminalIPSM-K-50025×25×25mmCeramic0 to 500℃

₹ 64,444.36

1 Piece(s) 33 Day(s) or more Ceramic, omega connectorIPSM-K-500-C25×25×25mmCeramic0 to 500℃

Loading...

  1. 1

Basic Information

Lead length 2m Element K thermocouple / JIS class 2 Product detail type K Thermocouple