(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

K-Sheath Thermocouple

K-Sheath Thermocouple
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,202₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for measurement in high temperature range.
Excellent heat resistance and corrosion resistance.
(* Not suitable for sulfur.)

 
Part Number
1-3944-01
1-3944-02
1-3944-03
1-3945-01
1-3945-02
1-3945-03
1-3946-01
1-3946-02
1-3946-03
1-3947-02
1-3947-03
1-3947-04
1-3950-01
1-3950-02
1-3950-03
1-3950-04
1-3963-01
1-3963-02
1-3963-03
1-3963-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Sheath section length (mm) Sheath section diameter (mm) Product detail type Temperature range Sheath section diameter Sheath section length Temperature Range (°C)

₹ 10,248.47

1 Piece(s) 8 Day(s) or more 1-3944-01--(High temperature/Inconel (R) type) 0 to 1050°C ⌀8.0 mm 300 mm0 to 1050°Cø 8.0mm300mm-

₹ 12,434.87

1 Piece(s) 17 Day(s) or more 1-3944-02--(High temperature/Inconel (R) type) 0 to 1050°C ⌀8.0 mm 500 mm0 to 1050°Cø 8.0mm500mm-

₹ 17,240.38

1 Piece(s) 5 Day(s) or more 1-3944-03--(High temperature/Inconel (R) type) 0 to 1050°C ⌀8.0 mm 1000 mm0 to 1050°Cø 8.0mm1000mm-

₹ 9,732.15

1 Piece(s) 8 Day(s) or more 1-3945-01--(High temperature/Inconel (R) type) 0 to 1000°C ⌀6.4 mm 300 mm0 to 1000°Cø 6.4mm300mm-

₹ 11,331.22

1 Piece(s) 8 Day(s) or more 1-3945-02--(High temperature/Inconel (R) type) 0 to 1000°C ⌀6.4 mm 500 mm0 to 1000°Cø 6.4mm500mm-

₹ 15,045.36

1 Piece(s) 5 Day(s) or more 1-3945-03--(High temperature/Inconel (R) type) 0 to 1000°C ⌀6.4 mm 1000 mm0 to 1000°Cø 6.4mm1000mm-

₹ 8,614.45

1 Piece(s) 8 Day(s) or more 1-3946-01--(High temperature/Inconel (R) type) 0 to 900°C ⌀4.8 mm 300 mm0 to 900°Cø 4.8mm300mm-

₹ 9,825.75

1 Piece(s) 8 Day(s) or more 1-3946-02--(High temperature/Inconel (R) type) 0 to 900°C ⌀4.8 mm 500 mm0 to 900°Cø 4.8mm500mm-

₹ 12,535.33

1 Piece(s) 8 Day(s) or more 1-3946-03--(High temperature/Inconel (R) type) 0 to 900°C ⌀4.8 mm 1000 mm0 to 900°Cø 4.8mm1000mm-

₹ 9,214.09

1 Piece(s) 5 Day(s) or more 1-3947-02--(High temperature/Inconel (R) type) 0 to 750°C ⌀3.2 mm 500 mm0 to 750°Cø 3.2mm500mm-

₹ 11,218.49

1 Piece(s) 8 Day(s) or more 1-3947-03--(High temperature/Inconel (R) type) 0 to 750°C ⌀3.2 mm 1000 mm0 to 750°Cø 3.2mm1000mm-

₹ 23,265.67

1 Piece(s) 15 Day(s) or more 1-3947-0430003.20 to 750°C ⌀3.2 mm × 3000 mm---0 to 750

₹ 8,202.38

1 Piece(s) 8 Day(s) or more 1-3950-01--(High temperature/Inconel (R) type) 0 to 700°C ⌀1.6 mm 300 mm0 to 700°Cø 1.6mm300mm-

₹ 9,263.65

1 Piece(s) 8 Day(s) or more 1-3950-02--(High temperature/Inconel (R) type) 0 to 700°C ⌀1.6 mm 500 mm0 to 700°Cø 1.6mm500mm-

₹ 11,218.49

1 Piece(s) 8 Day(s) or more 1-3950-03--(High temperature/Inconel (R) type) 0 to 700°C ⌀1.6 mm 1000 mm0 to 700°Cø 1.6mm1000mm-

₹ 13,028.69

1 Piece(s) 15 Day(s) or more 1-3950-0430001.60 to 700°C ⌀1.6 mm × 3000 mm---0 to 700

₹ 8,202.38

1 Piece(s) 5 Day(s) or more 1-3963-01--(High temperature/Inconel (R) type) 0 to 700°C ⌀1.0 mm 300 mm0 to 700°Cø 1.0mm300mm-

₹ 10,163.98

1 Piece(s) 5 Day(s) or more 1-3963-02--(High temperature/Inconel (R) type) 0 to 700°C ⌀1.0 mm 500 mm0 to 700°Cø 1.0mm500mm-

₹ 11,218.49

1 Piece(s) 8 Day(s) or more 1-3963-03--(High temperature/Inconel (R) type) 0 to 700°C ⌀1.0 mm 1000 mm0 to 700°Cø 1.0mm1000mm-

₹ 12,759.24

1 Piece(s) 8 Day(s) or more 1-3963-0430001.00 to 700°C ⌀1.0 mm × 3000 mm---0 to 700

Loading...

  1. 1

Basic Information

Specifications High temperature/Inconel (R) type Details With omega connector Lead wire length 2m
Material Sheath part/Inconel, lead wire coating/glass fiber
X
whatsapp-qr whatsapp-icon