Loading...

Online Dew-Point Meter Sensor Block

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Piping material: Stainless steel (SUS304)
    ・Connection tube diameter: Rc1/8
    ・Measurement range: φ30 x 55mm
    ・Model number: Sensor block