(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Direct Current Stabilization Power Supply, PSW Series

Direct Current Stabilization Power Supply, PSW Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 100,693.36 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Interface
    External analog control, LAN (Ethernet) port, USB host / device port, GP-IB (optional) / GUG-001 (GP-IB-USB converter)
  • Various Functions
    Test mode, output slew rate setting, variable internal resistance, CC/CV priority mode, bleeder circuit ON/OFF
  • Power Supply Voltage
    100 to 240 V AC / 50 to 60 Hz, worldwide support (The included standard power cord is dedicated for 100 V AC)
  • Resolution
    Voltage 10 mV / Current 10 mA / Power 10 W

Product Description

Direct Current Stabilization Power Supply, PSW Series
[Resolution]Voltage 10 mV / Current 10 mA / Power 10 W

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list