Loading...

Union (Frowell 30 Series)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 30-3U
    ・Straight
    ・Material: Body/PTFE (fluorocarbon resin), Nut/ECTFE (fluorocarbon resin)
    ・Maximum operating temperature: 100℃
    ・Taper contraction seal method
    ・Applicable tube material: PFA・PTFE
    ・Tube diameter: 1/8"