Loading...

Bore Through Connector 30-6mct6 R3/8

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 30-6MCT6
    ・Material: Body/PTFE (fluorocarbon resin), Nut/ECTFE (fluorocarbon resin)
    ・Maximum operating temperature: 100℃
    ・Taper contraction seal method
    ・Applicable tube material: PFA・PTFE
    ・Tube diameter: 1/4"
    ・Screw size: R3/8

    Bore Through Connector 30-6mct6 R3/8 | AS ONE | MISUMI India